Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A C-2.5-HUB-W/CENTER |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Center |
Coupling Type |
N/A Gear |
Weight |
N/A 6.90 lb |
Size |
N/A 2 1/2 |
Length thru Bore |
N/A 5.130 in130.30 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.630 in66.80 mm |
Dimension HD |
N/A 3.94 in100.08 mm |
Dimension HL |
N/A 2.250 in57.15 mm |
Dimension L1 |
N/A 4.390 in111.51 mm |
Dimension L2 |
N/A 1.520 in38.61 mm |
Dimension L3 |
N/A 0.160 in4.06 mm |
Dimension TW |
N/A 0.580 in14.73 mm |
Cubic inches |
N/A 34.92810 in³ |