The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Notes |
N/A
|
Description |
N/A C-1.5-SEAL |
Type |
N/A Universal Seals |
Hub Material |
N/A Steel |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 0.03 lb |
Complete Coupling Weight |
N/A 8.00 lb |
Height |
N/A 4.000 in |
Depth |
N/A 0.500 in |
Dimension HL |
N/A 6.000 in |
Cubic inches |
N/A 12.00000 in³ |
Overall Length |
N/A 3.75 in95.25 mm |
Outside Diameter |
N/A 3.750 in3.75 mm |
Size |
N/A 1 1/2 |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.630 in42 mm |
Dimension CBD |
N/A 2.250 in57.15 mm |
Dimension DC |
N/A 0.190 in4.83 mm |
Dimension HD |
N/A 2.380 in60.45 mm |
Dimension HL |
N/A 1.810 in45.97 mm |
Dimension LS |
N/A 2.530 in64.26 mm |
Dimension R |
N/A 4.590 in116.59 mm |
Dimension SL |
N/A 1.270 in32.26 mm |
Distance between Shaft Ends (Dimension G) |
N/A 0.130 in3.30 mm |
Distance between Shaft Ends (Dimension G1) |
N/A 0.500 in12.70 mm |
Nominal Torque |
N/A 7600 in·lb |
Max. Speed (Unbalanced) |
N/A 5000 rpm |
Parallel Misalignment |
N/A 0.007 in |
Max. Angular Misalignment |
N/A 0.50º per Mesh |
Features |
N/A
|