Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A C-4-HUB RGD-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rigid w/ Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 57.00 lb |
Size |
N/A 4 |
Length thru Bore |
N/A 6.630 in168.40 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.130 in104.90 mm |
Max. Bore (Inch - Square Keyway) |
N/A 6.500 in |
Max. Bore (Inch - Rectangular Keyway) |
N/A 6.500 in |
1 Square Keyway - Width |
N/A 1.500 in38.10 mm |
1 Square Keyway - Depth |
N/A 0.750 in19.05 mm |
1 Rectangular Keyway - Width |
N/A 1.500 in38.10 mm |
1 Rectangular Keyway - Depth |
N/A 0.500 in12.70 mm |
Dimension HD |
N/A 6.250 in158.75 mm |
Dimension HL |
N/A 4.380 in111.25 mm |
Dimension L1 |
N/A 5.520 in140.21 mm |
Dimension L2 |
N/A 3.270 in83.06 mm |
Dimension L3 |
N/A 0.250 in6.35 mm |
Dimension TW |
N/A 0.860 in21.84 mm |
Cubic inches |
N/A 171.09375 in³ |