The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A CMM-3.5-HUB-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 56.00 lb |
Complete Coupling Weight |
N/A 77.00 lb |
Size |
N/A 3 1/2 |
Outside Diameter |
N/A 7.500 in7.50 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.25 in32.00 mm |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Dimension CBD |
N/A 5.500 in139.70 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 4.500 in114.30 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.250 in6.35 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 6.500 in165.10 mm |
Dimension HD |
N/A 5.380 in136.65 mm |
Dimension HL |
N/A 4.250 in107.95 mm |
Dimension LS |
N/A 4.000 in101.60 mm |
Dimension R |
N/A 9.250 in234.95 mm |
Dimension SL |
N/A 2.000 in50.80 mm |
Cubic inches |
N/A 123.01370 in³ |
Nominal Torque |
N/A 88200.00 in·lb |
Max. Speed (Unbalanced) |
N/A 2800.00 rpm |
Max. Angular Misalignment |
N/A 0.25 º |
Parallel Misalignment |
N/A 0.012 in |
Features |
N/A
|
Notes |
N/A
|