The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A CMM-6-HUB-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 167.00 lb |
Complete Coupling Weight |
N/A 315.00 lb |
Size |
N/A 6 |
Outside Diameter |
N/A 12.250 in12.25 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.880 in99.00 mm |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Dimension CBD |
N/A 9.250 in234.95 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 7.750 in196.85 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.250 in6.35 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 9.250 in234.95 mm |
Dimension HD |
N/A 9.500 in241.30 mm |
Dimension HL |
N/A 6.380 in162.05 mm |
Dimension LS |
N/A 6.500 in165.10 mm |
Dimension R |
N/A 13.380 in339.85 mm |
Dimension SL |
N/A 3.250 in82.55 mm |
Cubic inches |
N/A 575.79500 in³ |
Nominal Torque |
N/A 378000.00 in·lb |
Max. Speed (Unbalanced) |
N/A 2000 rpm |
Max. Angular Misalignment |
N/A 0.25 º |
Parallel Misalignment |
N/A 0.009 in |
Features |
N/A
|
Notes |
N/A
|