The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A CMM-7/8-HUB-W/CENTER |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Center |
Coupling Type |
N/A Gear |
Weight |
N/A 1.20 lb |
Complete Coupling Weight |
N/A 7.00 lb |
Size |
N/A 7/8 |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Outside Diameter |
N/A 3.310 in3.31 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.25 in31 mm |
Dimension CBD |
N/A 1.940 in49.28 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 1.630 in41.40 mm |
Dimension DC |
N/A 0.130 in3.30 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.130 in3.30 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 3.750 in95.25 mm |
Dimension HL |
N/A 1.500 in38.10 mm |
Dimension HD |
N/A 2.000 in50.80 mm |
Dimension LS |
N/A 2.000 in50.80 mm |
Dimension R |
N/A 3.750 in95.25 mm |
Dimension SL |
N/A 1.000 in25.40 mm |
Cubic inches |
N/A 6.00000 in³ |
Nominal Torque |
N/A 2500.00 in·lb |
Max. Speed (Unbalanced) |
N/A 6000 rpm |
Max. Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.005 in |
Features |
N/A
|
Notes |
N/A
|