The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A CMM-2.5-HUB-2.376/2.375-5/8X5/16KW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 14.00 lb |
Complete Coupling Weight |
N/A 29.00 lb |
Bore Size |
N/A 2 3/8 in |
Size |
N/A 2 1/2 |
Keyway Size (W x D) |
N/A 5/8 in |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.630 in70.00 mm |
Outside Diameter |
N/A 5.500 in5.50 mm |
Dimension CBD |
N/A 3.750 in95.25 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 3.250 in82.55 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.250 in6.35 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 5.130 in130.30 mm |
Dimension HD |
N/A 3.94 in100.08 mm |
Dimension HL |
N/A 2.250 in57.15 mm |
Dimension LS |
N/A 3.060 in77.72 mm |
Dimension R |
N/A 5.720 in145.29 mm |
Dimension SL |
N/A 1.530 in38.86 mm |
Cubic inches |
N/A 34.92810 in³ |
Nominal Torque |
N/A 30200.00 in·lb |
Max. Speed (Unbalanced) |
N/A 3750.00 rpm |
Max. Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.007 in |
Features |
N/A
|
Notes |
N/A
|