Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Size |
N/A 17 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Lubrication Type |
N/A Standard Food Safe Grease |
Bearing Number |
N/A SUC203/F |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Four-Bolt Square Flange |
Total Length L |
N/A 3.386 in86.0 mm |
Total Width A0 |
N/A 1.311 in33.3 mm |
Total Height L |
N/A 3.386 in86.0 mm |
Bolt Hole Spacing J |
N/A 2.520 in64.0 mm |
Housing Width A |
N/A 1.024 in26.0 mm |
Bolt Hole Size N |
N/A 0.472 in12.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.591 in15.0 mm |
Center of Bearing from Bearing End S |
N/A 0.500 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |