Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Size |
N/A 60 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Lubrication Type |
N/A Standard Food Safe Grease |
Bearing Number |
N/A SUC212/F |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Four-Bolt Square Flange |
Total Length L |
N/A 6.875 in175.0 mm |
Total Width A0 |
N/A 2.704 in68.7 mm |
Total Height L |
N/A 6.875 in175.0 mm |
Bolt Hole Spacing J |
N/A 5.625 in143.0 mm |
Housing Width A |
N/A 1.875 in48.0 mm |
Bolt Hole Size N |
N/A 0.748 in19.0 mm |
Center of Bearing from Housing End A2 |
N/A 1.141 in29.0 mm |
Center of Bearing from Bearing End S |
N/A 1.000 in25.4 mm |
Inner Ring Width B |
N/A 2.563 in65.1 mm |