Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bore Size |
N/A 15 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Lubrication Type |
N/A Standard Food Safe Grease |
Bearing Number |
N/A SUC203X-15M/F |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Four-Bolt Square Flange |
Total Length L |
N/A 3.000 in76.0 mm |
Total Width A0 |
N/A 1.177 in29.9 mm |
Total Height L |
N/A 3.000 in76.0 mm |
Bolt Hole Spacing J |
N/A 2.126 in54.0 mm |
Housing Width A |
N/A 0.945 in24.0 mm |
Bolt Hole Size N |
N/A 0.394 in10.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.551 in14.0 mm |
Center of Bearing from Bearing End S |
N/A 0.453 in11.5 mm |
Inner Ring Width B |
N/A 1.079 in27.4 mm |