Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

Type

N/A Insert Bearing

Locking Style

N/A Set Screw Locking

Seal Type

N/A Double lip nitrile
rubber seal with
protective slinger

Bore Size

N/A 1/2 in

Lubrication Type

N/A Standard Food Safe Grease

Dimensions

Outside Diameter D

N/A 1.575 in40 mm

Outside Ring Width C

N/A 0.512 in13 mm
Radius r1 N/A 0.024 in0.6 mm

Groove Position C1

N/A 0.138 in3.5 mm

Center of Bearing from End S

N/A 0.453 in11.5 mm

Inside Ring Width B

N/A 1.079 in27.4 mm

Dimension S1

N/A 0.626 in15.9 mm

Set Screw Distance S2

N/A 0.158 in4 mm

Set Screw Size

N/A M5×0.5

Number of Set Screw

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 3850 N

Dynamic Load Rating

N/A 8150 N
  • 1 These maximum fillet radii will be cleared by the bearing corners.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.