Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Shape |
N/A Cylindrical bore |
Type |
N/A Insert Bearing |
Locking Style |
N/A Set Screw Locking |
Seal Type |
N/A
Double lip nitrile rubber seal with protective slinger |
Bore Size |
N/A 15 mm |
Lubrication Type |
N/A Standard Food Safe Grease |
Outside Diameter D |
N/A 1.575 in40 mm |
Outside Ring Width C |
N/A 0.512 in13 mm |
| Radius r1 | N/A 0.024 in0.6 mm |
Groove Position C1 |
N/A 0.138 in3.5 mm |
Center of Bearing from End S |
N/A 0.453 in11.5 mm |
Inside Ring Width B |
N/A 1.079 in27.4 mm |
Dimension S1 |
N/A 0.626 in15.9 mm |
Set Screw Distance S2 |
N/A 0.158 in4 mm |
Set Screw Size |
N/A M5×0.5 |
Number of Set Screw |
N/A 2 |
Angle between Set Screws |
N/A 120 º |