Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Key Dimensions

Bore Size

N/A 2 1/2 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC214-40/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 2.322 in59.0 mm

Total Length L

N/A 10.473 in266.0 mm

Total Height H2

N/A 6.177 in156.9 mm

Bolt Hole Spacing J

N/A 8.268 in210.0 mm

Dimension L1

N/A 2.154 in54.7 mm

Base to Center Height H

N/A 3.126 in79.4 mm

Foot Height H1

N/A 1.000 in25.4 mm

Bolt Hole Size N

N/A 0.985 in25.0 mm

Bolt Hole Length N1

N/A 1.142 in29.0 mm

Center of Bearing from End S

N/A 1.189 in30.2 mm

Inner Ring Width B

N/A 2.937 in74.6 mm

Basic Load Ratings

Dynamic Load Rating

N/A 52900 N

Static Load Rating

N/A 35300 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.