Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Size |
N/A 75 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC215/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Pillow Block |
Housing Width A |
N/A 2.401 in61.0 mm |
Total Length L |
N/A 10.827 in275.0 mm |
Total Height H2 |
N/A 6.378 in162.0 mm |
Bolt Hole Spacing J |
N/A 8.543 in217.0 mm |
Dimension L1 |
N/A 2.256 in57.3 mm |
Base to Center Height H |
N/A 3.252 in82.6 mm |
Foot Height H1 |
N/A 1.000 in25.4 mm |
Bolt Hole Size N |
N/A 0.985 in25.0 mm |
Bolt Hole Length N1 |
N/A 1.142 in29.0 mm |
Center of Bearing from End S |
N/A 1.311 in33.3 mm |
Inner Ring Width B |
N/A 3.063 in77.8 mm |