Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Size |
N/A 20 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC204/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 2.420 in61.5 mm |
Total Height H |
N/A 4.209 in106.9 mm |
Total Width A0 |
N/A 1.314 in33.4 mm |
Bolt Hole Spacing J |
N/A 1.500 in38.1 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Flange Thickness A1 |
N/A 0.313 in8.0 mm |
Housing Width A |
N/A 0.950 in24.1 mm |
Dimension A2 |
N/A 0.594 in15.1 mm |
Dimension H1 |
N/A 1.688 in42.9 mm |
Dimension J1 |
N/A 0.875 in22.2 mm |
Center of Bearing from Bearing End S |
N/A 0.500 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |