Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bore Size |
N/A 20 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC204/FVSL613 |
Lubrication Type |
N/A Food Grade Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 2.420 in61.5 mm |
Total Height H |
N/A 4.209 in106.9 mm |
Total Width A0 |
N/A 1.314 in33.4 mm |
Bolt Hole Spacing J |
N/A 1.500 in38.1 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Flange Thickness A1 |
N/A 0.313 in8.0 mm |
Housing Width A |
N/A 0.950 in24.1 mm |
Dimension A2 |
N/A 0.594 in15.1 mm |
Dimension H1 |
N/A 1.688 in42.9 mm |
Dimension J1 |
N/A 0.875 in22.2 mm |
Center of Bearing from Bearing End S |
N/A 0.500 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |