Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Size |
N/A 1 in |
Seal Type |
N/A IP69K Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC205-16-IP69K/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 2.660 in67.6 mm |
Total Height H |
N/A 4.710 in119.6 mm |
Total Width A0 |
N/A 1.415 in35.9 mm |
Bolt Hole Spacing J |
N/A 1.625 in41.3 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Flange Thickness A1 |
N/A 0.375 in9.5 mm |
Housing Width A |
N/A 0.970 in24.6 mm |
Dimension A2 |
N/A 0.635 in16.1 mm |
Dimension H1 |
N/A 1.813 in46.1 mm |
Dimension J1 |
N/A 1.125 in28.6 mm |
Center of Bearing from Bearing End S |
N/A 0.563 in14.3 mm |
Inner Ring Width B |
N/A 1.343 in34.1 mm |