Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bore Size |
N/A 30 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC206/FVSL525 |
Lubrication Type |
N/A Food Grade Graphite Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 3.125 in79.4 mm |
Total Height H |
N/A 5.380 in136.7 mm |
Total Width A0 |
N/A 1.533 in38.9 mm |
Bolt Hole Spacing J |
N/A 1.875 in47.6 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Flange Thickness A1 |
N/A 0.375 in9.5 mm |
Housing Width A |
N/A 1.067 in27.1 mm |
Dimension A2 |
N/A 0.659 in16.7 mm |
Dimension H1 |
N/A 2.060 in52.3 mm |
Dimension J1 |
N/A 1.253 in31.8 mm |
Center of Bearing from Bearing End S |
N/A 0.626 in15.9 mm |
Inner Ring Width B |
N/A 1.500 in38.1 mm |