Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bore Size |
N/A 1 7/16 in |
Seal Type |
N/A IP69K Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC207-23-IP69K/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 3.626 in92.1 mm |
Total Height H |
N/A 6.000 in152.4 mm |
Total Width A0 |
N/A 1.792 in45.5 mm |
Bolt Hole Spacing J |
N/A 2.000 in50.8 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Flange Thickness A1 |
N/A 0.500 in12.7 mm |
Housing Width A |
N/A 1.223 in31.1 mm |
Dimension A2 |
N/A 0.792 in20.1 mm |
Dimension H1 |
N/A 2.375 in60.3 mm |
Dimension J1 |
N/A 1.250 in31.8 mm |
Center of Bearing from Bearing End S |
N/A 0.689 in17.5 mm |
Inner Ring Width B |
N/A 1.689 in42.9 mm |