The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bore Size |
N/A 1 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC205-16/FVSL613 |
Lubrication Type |
N/A Food Grade Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Total Length H |
N/A 4.890 in124.2 mm |
Total Height L |
N/A 2.660 in67.6 mm |
Total Width A0 |
N/A 1.925 in48.9 mm |
Bolt Hole Spacing J |
N/A 3.890 in98.8 mm |
Housing Width A |
N/A 1.590 in40.4 mm |
Bolt Hole Size N |
N/A 0.469 in11.9 mm |
Center of Bearing from Housing End A2 |
N/A 1.145 in29.1 mm |
Center of Bearing from Bearing End S |
N/A 0.563 in14.3 mm |
Inner Ring Width B |
N/A 1.343 in34.1 mm |