Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bore Size |
N/A 1 3/4 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK209-28 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Two-Bolt Pillow Block |
Housing Width A |
N/A 1.720 in43.7 mm |
Total Length L |
N/A 7.438 in189.0 mm |
Total Height H2 |
N/A 4.250 in108.0 mm |
Bolt Hole Spacing J min |
N/A 5.313 in134.9 mm |
Bolt Hole Spacing J max |
N/A 6.311 in160.3 mm |
Base to Center Height H |
N/A 2.130 in54.1 mm |
Foot Height H1 |
N/A 0.688 in17.5 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Center of Bearing from Bearing End S |
N/A 0.731 in18.6 mm |
Locking Sleeve Width B1 |
N/A 1.980 in50.3 mm |
Locking Collar Outside Diameter d1 |
N/A 2.756 in70.0 mm |