Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Size |
N/A 45 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK209 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Take-Up |
Total Length L |
N/A 5.688 in144.5 mm |
Total Height H |
N/A 4.625 in117.6 mm |
Adjustment Screw Bore N |
N/A 1.063 in27.0 mm |
Openinig Width N1 |
N/A 0.940 in23.9 mm |
Openinig Width N2 |
N/A 1.938 in49.3 mm |
Housing Width A |
N/A 1.880 in47.8 mm |
Slot Width A1 |
N/A 0.696 in17.8 mm |
Pitch Height H1 |
N/A 4.000 in101.6 mm |
Height H2 |
N/A 3.188 in81.0 mm |
Shaft Length L1 |
N/A 3.500 in88.9 mm |
Dimension L2 |
N/A 0.560 in14.2 mm |
Center of Bearing from Bearing End S |
N/A 0.731 in18.6 mm |
Locking Sleeve Width B1 |
N/A 1.980 in50.3 mm |
Locking Collar Outside Diameter d1 |
N/A 2.756 in70.0 mm |