Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Size |
N/A 35 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK207 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Take-Up |
Total Length L |
N/A 4.685 in119.0 mm |
Total Height H |
N/A 4.016 in102.0 mm |
Adjustment Screw Bore N |
N/A 0.866 in22.0 mm |
Openinig Width N1 |
N/A 0.709 in18.0 mm |
Openinig Width N2 |
N/A 1.457 in37.0 mm |
Housing Width A |
N/A 1.457 in37.0 mm |
Slot Width A1 |
N/A 0.472 in12.0 mm |
Socket Width A2 |
N/A 1.220 in31.0 mm |
Pitch Height H1 |
N/A 3.504 in89.0 mm |
Height H2 |
N/A 2.205 in56.0 mm |
Shaft Length L1 |
N/A 2.953 in75.0 mm |
Dimension L2 |
N/A 0.433 in11.0 mm |
Slot Length L3 |
N/A 2.205 in56.0 mm |
Center of Bearing from Bearing End S |
N/A 0.657 in16.7 mm |
Locking Sleeve Width B1 |
N/A 1.685 in42.8 mm |
Locking Collar Outside Diameter d1 |
N/A 2.244 in57.0 mm |