Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 40 mm

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK208

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 4.750 in120.7 mm

Total Height H2

N/A 4.130 in104.8 mm

Housing Width A

N/A 1.880 in47.8 mm

Thread Length H3

N/A 0.803 in20.4 mm

Bolt Hole Spacing J

N/A 3.500 in88.9 mm

Base to Center Height H

N/A 1.938 in49.3 mm

Center of Bearing from Bearing End S

N/A 0.751 in19.1 mm

Locking Sleeve Width B1

N/A 1.874 in47.6 mm

Locking Collar Outside Diameter d1

N/A 2.362 in60.0 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.