Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Size

N/A 45 mm

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK209

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 5.250 in133.4 mm

Total Height H2

N/A 4.380 in111.3 mm

Housing Width A

N/A 1.970 in50.0 mm

Thread Length H3

N/A 0.803 in20.4 mm

Bolt Hole Spacing J

N/A 3.750 in95.3 mm

Base to Center Height H

N/A 2.125 in54.0 mm

Center of Bearing from Bearing End S

N/A 0.731 in18.6 mm

Locking Sleeve Width B1

N/A 1.980 in50.3 mm

Locking Collar Outside Diameter d1

N/A 2.756 in70.0 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.