Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Size |
N/A 25 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK205 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Tapped Base |
Total Length L |
N/A 3.307 in84.0 mm |
Total Height H2 |
N/A 2.717 in69.0 mm |
Housing Width A |
N/A 1.181 in30.0 mm |
Thread Length H3 |
N/A 0.709 in18.0 mm |
Bolt Hole Spacing J |
N/A 2.205 in56.0 mm |
Base to Center Height H |
N/A 1.437 in36.5 mm |
Base Thickness H1 |
N/A 0.472 in12.0 mm |
Dimension L1 |
N/A 0.945 in24.0 mm |
Center of Bearing from Bearing End S |
N/A 0.503 in12.8 mm |
Locking Sleeve Width B1 |
N/A 1.469 in37.3 mm |
Locking Collar Outside Diameter d1 |
N/A 1.732 in44.0 mm |