Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore Size |
N/A 30 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK206 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Tapped Base |
Total Length L |
N/A 3.701 in94.0 mm |
Total Height H2 |
N/A 3.189 in81.0 mm |
Housing Width A |
N/A 1.417 in36.0 mm |
Thread Length H3 |
N/A 0.945 in24.0 mm |
Bolt Hole Spacing J |
N/A 2.598 in66.0 mm |
Base to Center Height H |
N/A 1.689 in42.9 mm |
Base Thickness H1 |
N/A 0.472 in12.0 mm |
Dimension L1 |
N/A 1.102 in28.0 mm |
Center of Bearing from Bearing End S |
N/A 0.522 in13.3 mm |
Locking Sleeve Width B1 |
N/A 1.543 in39.2 mm |
Locking Collar Outside Diameter d1 |
N/A 1.969 in50.0 mm |