Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bore Size |
N/A 50 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK210 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Three-Bolt Flange |
Total Length L |
N/A 4.560 in115.8 mm |
Total Height H |
N/A 7.410 in188.2 mm |
Width A0 |
N/A 1.992 in50.6 mm |
Bolt Hole Spacing J |
N/A 2.750 in69.9 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Flange Thickness A1 |
N/A 0.500 in12.7 mm |
Housing Width A |
N/A 1.240 in31.5 mm |
Dimension H1 |
N/A 2.938 in74.7 mm |
Dimension J1 |
N/A 1.625 in41.4 mm |
Center of Bearing from Housing End A2 |
N/A 0.772 in19.6 mm |
Center of Bearing from Bearing End S |
N/A 0.826 in21.0 mm |
Locking Sleeve Width B1 |
N/A 2.075 in52.7 mm |
Locking Collar Outside Diameter d1 |
N/A 2.992 in76.0 mm |