Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bore Size |
N/A 20 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK204 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Two-Bolt Flange |
Total Length H |
N/A 4.407 in112.0 mm |
Total Height L |
N/A 2.421 in61.5 mm |
Width A0 |
N/A 1.472 in37.4 mm |
Bolt Hole Spacing J |
N/A 3.532 in89.7 mm |
Base Thickness A1 |
N/A 0.438 in11.2 mm |
Housing Width A |
N/A 0.950 in24.1 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Center of Bearing from Housing End A2 |
N/A 0.594 in15.1 mm |
Center of Bearing from Bearing End S |
N/A 0.437 in11.1 mm |
Locking Sleeve Width B1 |
N/A 1.346 in34.2 mm |
Locking Collar Outside Diameter d1 |
N/A 1.614 in41.0 mm |