Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 130 mm |
Static Load Rating Co |
N/A 1070000 N240000 lbf |
| Dynamic Load Rating C11 | N/A 795000 N179000 lbf |
| Dimension S2 | N/A 4.90 mm0.193 in |
| Geometry Factor Cg3 | N/A 0.162 |
Thermal Speed Ratings - Oil |
N/A 2000 rpm |
Thermal Speed Ratings - Grease |
N/A 1700 rpm |