The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bore d |
N/A 160 mm |
Static Load Rating Co |
N/A 1750000 N394000 lbf |
Dynamic Load Rating C11 | N/A 1270000 N285000 lbf |
Dimension S2 | N/A 5.46 mm0.215 in |
Geometry Factor Cg3 | N/A 0.1640 |
Thermal Speed Ratings - Oil |
N/A 1400 rpm |
Thermal Speed Ratings - Grease |
N/A 1200 rpm |