Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bore d |
N/A 180 mm |
Static Load Rating Co |
N/A 2130000 N479000 lbf |
| Dynamic Load Rating C11 | N/A 1510000 N341000 lbf |
| Dimension S2 | N/A 4.60 mm0.181 in |
| Geometry Factor Cg3 | N/A 0.178 |
Thermal Speed Ratings - Oil |
N/A 1200 rpm |
Thermal Speed Ratings - Grease |
N/A 1100 rpm |