Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 240 mm |
Static Load Rating Co |
N/A 4010000 N902000 lbf |
| Dynamic Load Rating C11 | N/A 2750000 N619000 lbf |
| Dimension S2 | N/A 4.75 mm0.190 in |
| Geometry Factor Cg3 | N/A 0.2280 |
Thermal Speed Ratings - Oil |
N/A 1900 rpm |
Thermal Speed Ratings - Grease |
N/A 1500 rpm |