The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bore d |
N/A 200 mm |
Static Load Rating Co |
N/A 3424000 N768000 lbf |
Dynamic Load Rating C11 | N/A 1730000 N388000 lbf |
O.D. D |
N/A 280 mm11.0236 in |
Width B |
N/A 200 mm7.874 in |
Width C |
N/A 200 mm7.874 in |
DUR/DOR F/E |
N/A 222 mm8.7402 in |
Type |
N/A RY-6 |
Chamfer rsmin |
N/A 2.1 mm0.08 in |
Chamfer r1smin2 | N/A 2.1 mm0.080 in |
Angle of Chamfer r1smin |
N/A 0 º |
Backing Shaft Diameter ds |
N/A 218 mm8.5800 in |
Backing Housing Diameter Ds |
N/A 260 mm10.2400 in |
Lubrication Groove g |
N/A 0 mm0 in |
Lubrication Hole Diameter h |
N/A 0 mm0 in |
Number of Lubrication Holes |
N/A 0 |
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|