Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 250 mm |
Static Load Rating Co |
N/A 4521000 N1016000 lbf |
| Dynamic Load Rating C11 | N/A 1952000 N438800 lbf |
O.D. D |
N/A 340 mm13.3858 in |
Width B |
N/A 230 mm9.0551 in |
Width C |
N/A 230 mm9.0551 in |
DUR/DOR F/E |
N/A 276 mm10.8661 in |
Type |
N/A RY-1 |
Chamfer rsmin |
N/A 4 mm0.16 in |
| Chamfer r1smin2 | N/A 3.5 mm0.140 in |
Angle of Chamfer r1smin |
N/A 0 º |
Backing Shaft Diameter ds |
N/A 269.5 mm10.6100 in |
Backing Housing Diameter Ds |
N/A 320 mm12.6 in |
Lubrication Groove g |
N/A 10.0 mm0.39 in |
Lubrication Hole Diameter h |
N/A 5.0 mm0.20 in |
Number of Lubrication Holes |
N/A 6 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|