Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 340 mm |
Static Load Rating Co |
N/A 9640000 N2164000 lbf |
| Dynamic Load Rating C11 | N/A 4660000 N1048000 lbf |
O.D. D |
N/A 480 mm18.8976 in |
Width B |
N/A 310 mm12.2047 in |
Width C |
N/A 310 mm12.2047 in |
DUR/DOR F/E |
N/A 378 mm14.8819 in |
Type |
N/A RX-5 |
Chamfer rsmin |
N/A 3 mm0.12 in |
| Chamfer r1smin2 | N/A 7 mm0.280 in |
Angle of Chamfer r1smin |
N/A 0 º |
Backing Shaft Diameter ds |
N/A 370.1 mm14.5700 in |
Backing Housing Diameter Ds |
N/A 446 mm17.5600 in |
Lubrication Groove g |
N/A 16.0 mm0.63 in |
Lubrication Hole Diameter h |
N/A 7.5 mm0.30 in |
Number of Lubrication Holes |
N/A 12 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|