Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 400 mm |
Static Load Rating Co |
N/A 16440000 N3700000 lbf |
| Dynamic Load Rating C11 | N/A 7460000 N1676000 lbf |
O.D. D |
N/A 560 mm22.0472 in |
Width B |
N/A 410 mm16.1417 in |
Width C |
N/A 410 mm16.1417 in |
DUR/DOR F/E |
N/A 445 mm17.5197 in |
Type |
N/A RX-1 |
Chamfer rsmin |
N/A 4 mm0.16 in |
| Chamfer r1smin2 | N/A 12 mm0.470 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 436 mm17.1700 in |
Backing Housing Diameter Ds |
N/A 525 mm20.6700 in |
Lubrication Groove g |
N/A 16.0 mm0.63 in |
Lubrication Hole Diameter h |
N/A 7.5 mm0.30 in |
Number of Lubrication Holes |
N/A 10 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|