The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bore d |
N/A 510 mm |
Static Load Rating Co |
N/A 27280000 N6120000 lbf |
| Dynamic Load Rating C11 | N/A 12680000 N2860000 lbf |
O.D. D |
N/A 730 mm28.7402 in |
Width B |
N/A 520 mm20.4724 in |
Width C |
N/A 520 mm20.4724 in |
DUR/DOR F/E |
N/A 569 mm22.4016 in |
Type |
N/A RX-1 |
Chamfer rsmin |
N/A 5 mm0.24 in |
| Chamfer r1smin2 | N/A 17.5 mm0.690 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 556.7 mm21.9200 in |
Backing Housing Diameter Ds |
N/A 685 mm26.9700 in |
Lubrication Groove g |
N/A 19.3 mm0.76 in |
Lubrication Hole Diameter h |
N/A 9.5 mm0.37 in |
Number of Lubrication Holes |
N/A 12 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|