Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 600 mm |
Static Load Rating Co |
N/A 36120000 N8120000 lbf |
| Dynamic Load Rating C11 | N/A 14780000 N3320000 lbf |
O.D. D |
N/A 820 mm32.2835 in |
Width B |
N/A 575 mm22.6378 in |
Width C |
N/A 575 mm22.6378 in |
DUR/DOR F/E |
N/A 660 mm25.9843 in |
Type |
N/A RX-9 |
Chamfer rsmin |
N/A 3 mm0.12 in |
| Chamfer r1smin2 | N/A 15 mm0.590 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 648.3 mm25.5200 in |
Backing Housing Diameter Ds |
N/A 770 mm30.3100 in |
Lubrication Groove g |
N/A 32.0 mm1.26 in |
Lubrication Hole Diameter h |
N/A 1.70 mm0.067 in |
Number of Lubrication Holes |
N/A 8 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|