Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 700 mm |
Static Load Rating Co |
N/A 51200000 N11520000 lbf |
| Dynamic Load Rating C11 | N/A 21000000 N4720000 lbf |
O.D. D |
N/A 980 mm38.5827 in |
Width B |
N/A 700 mm27.5591 in |
Width C |
N/A 700 mm27.5591 in |
DUR/DOR F/E |
N/A 774 mm30.4724 in |
Type |
N/A RX-1 |
Chamfer rsmin |
N/A 6 mm0.24 in |
| Chamfer r1smin2 | N/A 13 mm0.510 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 758.7 mm29.8700 in |
Backing Housing Diameter Ds |
N/A 910 mm35.8300 in |
Lubrication Groove g |
N/A 25.3 mm1.00 in |
Lubrication Hole Diameter h |
N/A 13.0 mm0.51 in |
Number of Lubrication Holes |
N/A 16 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|