The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bore d |
N/A 820 mm |
Static Load Rating Co |
N/A 57600000 N12960000 lbf |
| Dynamic Load Rating C11 | N/A 23000000 N5180000 lbf |
O.D. D |
N/A 1100 mm43.3071 in |
Width B |
N/A 745 mm29.3307 in |
Width C |
N/A 720 mm28.3465 in |
DUR/DOR F/E |
N/A 892 mm35.1181 in |
Type |
N/A RX-10 |
Chamfer rsmin |
N/A 3 mm0.12 in |
| Chamfer r1smin2 | N/A 22 mm0.870 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 872.2 mm34.3400 in |
Backing Housing Diameter Ds |
N/A 1036 mm40.7900 in |
Lubrication Groove g |
N/A 42.0 mm1.65 in |
Lubrication Hole Diameter h |
N/A 1.70 mm0.067 in |
Number of Lubrication Holes |
N/A 12 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|