The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bore d |
N/A 862.98 mm |
Static Load Rating Co |
N/A 84000000 N18840000 lbf |
| Dynamic Load Rating C11 | N/A 34600000 N7780000 lbf |
O.D. D |
N/A 1219.302 mm48.0040 in |
Width B |
N/A 876.3 mm34.5000 in |
Width C |
N/A 889 mm35.0000 in |
DUR/DOR F/E |
N/A 956 mm37.6378 in |
Type |
N/A RX-1 |
Chamfer rsmin |
N/A 5 mm0.200 in |
| Chamfer r1smin2 | N/A 12 mm0.470 in |
Angle of Chamfer r1smin |
N/A 11.33333 º |
Backing Shaft Diameter ds |
N/A 938.2 mm36.9400 in |
Backing Housing Diameter Ds |
N/A 1140 mm44.8800 in |
Lubrication Groove g |
N/A 25.3 mm1.00 in |
Lubrication Hole Diameter h |
N/A 13.0 mm0.51 in |
Number of Lubrication Holes |
N/A 16 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|