Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Bore d |
N/A 880 mm |
Static Load Rating Co |
N/A 68000000 N15240000 lbf |
| Dynamic Load Rating C11 | N/A 27400000 N6140000 lbf |
O.D. D |
N/A 1180 mm46.4567 in |
Width B |
N/A 750 mm29.5276 in |
Width C |
N/A 750 mm29.5276 in |
DUR/DOR F/E |
N/A 945 mm37.2047 in |
Type |
N/A RXK-1 |
Chamfer rsmin |
N/A 7.5 mm0.300 in |
| Chamfer r1smin2 | N/A 8 mm0.310 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 930 mm36.6100 in |
Backing Housing Diameter Ds |
N/A 1105 mm43.5000 in |
Lubrication Groove g |
N/A 46.0 mm1.81 in |
Lubrication Hole Diameter h |
N/A 1.70 mm0.067 in |
Number of Lubrication Holes |
N/A 8 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|