Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 880 mm |
Static Load Rating Co |
N/A 66400000 N14920000 lbf |
| Dynamic Load Rating C11 | N/A 26600000 N6000000 lbf |
O.D. D |
N/A 1180 mm46.4567 in |
Width B |
N/A 750 mm29.5276 in |
Width C |
N/A 750 mm29.5276 in |
DUR/DOR F/E |
N/A 945.3 mm37.2165 in |
Type |
N/A RXK-2 |
Chamfer rsmin |
N/A 7.5 mm0.300 in |
| Chamfer r1smin2 | N/A 8 mm0.310 in |
Angle of Chamfer r1smin |
N/A 0 º |
Backing Shaft Diameter ds |
N/A 930 mm36.6100 in |
Backing Housing Diameter Ds |
N/A 1105 mm43.5000 in |
Lubrication Groove g |
N/A 27.0 mm1.06 in |
Lubrication Hole Diameter h |
N/A 15.0 mm0.59 in |
Number of Lubrication Holes |
N/A 20 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|