Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 900 mm |
Static Load Rating Co |
N/A 78800000 N17680000 lbf |
| Dynamic Load Rating C11 | N/A 30200000 N6780000 lbf |
O.D. D |
N/A 1220 mm48.0315 in |
Width B |
N/A 840 mm33.0709 in |
Width C |
N/A 840 mm33.0709 in |
DUR/DOR F/E |
N/A 989 mm38.9370 in |
Type |
N/A RX-1 |
Chamfer rsmin |
N/A 4 mm0.16 in |
| Chamfer r1smin2 | N/A 24 mm0.950 in |
Angle of Chamfer r1smin |
N/A 0 º |
Backing Shaft Diameter ds |
N/A 971.8 mm38.2600 in |
Backing Housing Diameter Ds |
N/A 1149 mm45.2400 in |
Lubrication Groove g |
N/A 22.0 mm0.87 in |
Lubrication Hole Diameter h |
N/A 12.0 mm0.47 in |
Number of Lubrication Holes |
N/A 16 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|