Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 950 mm |
Static Load Rating Co |
N/A 108800000 N24480000 lbf |
| Dynamic Load Rating C11 | N/A 43200000 N9700000 lbf |
O.D. D |
N/A 1360 mm53.5433 in |
Width B |
N/A 1000 mm39.3701 in |
Width C |
N/A 1000 mm39.3701 in |
DUR/DOR F/E |
N/A 1075 mm42.3228 in |
Type |
N/A RX-1 |
Chamfer rsmin |
N/A 5 mm0.200 in |
| Chamfer r1smin2 | N/A 22 mm0.870 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 1057.1 mm41.6200 in |
Backing Housing Diameter Ds |
N/A 1275 mm50.2000 in |
Lubrication Groove g |
N/A 34.0 mm1.34 in |
Lubrication Hole Diameter h |
N/A 19.0 mm0.75 in |
Number of Lubrication Holes |
N/A 16 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|