The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bore d |
N/A 460 mm |
Static Load Rating Co |
N/A 2040000 N458000 lbf |
| Dynamic Load Rating C11 | N/A 1030000 N232000 lbf |
| Dimension S2 | N/A 4.50 mm0.177 in |
| Geometry Factor Cg3 | N/A 0.2240 |
Thermal Speed Ratings - Oil |
N/A 290 rpm |
Thermal Speed Ratings - Grease |
N/A 250 rpm |