Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 110 mm |
Static Load Rating Co |
N/A 223000 N50100 lbf |
| Dynamic Load Rating C11 | N/A 146000 N32900 lbf |
| Dimension S2 | N/A 1.5 mm0.060 in |
| Geometry Factor Cg3 | N/A 0.136 |
Thermal Speed Ratings - Oil |
N/A 1900 rpm |
Thermal Speed Ratings - Grease |
N/A 1600 rpm |