COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
  • Single-row, full-complement cylindrical roller bearings.
  • Features include integral flanges on the inner and outer rings.
  • Can manage axial loads in one direction and small axial displacement.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Key Dimensions

Bore d

N/A 120 mm

Static Load Rating Co

N/A 297000 N66800 lbf
Dynamic Load Rating C11 N/A 188000 N42400 lbf
Dimension S2 N/A 1.55 mm0.061 in
Geometry Factor Cg3 N/A 0.15

Thermal Speed Ratings - Oil

N/A 1800 rpm

Thermal Speed Ratings - Grease

N/A 1500 rpm

Bearing Dimensions

O.D. D

N/A 165 mm6.4961 in

Width B

N/A 27 mm1.0630 in

DUR/DOR F/E

N/A 154 mm6.0630 in

Mounting Data

Chamfer rsmin

N/A 1.1 mm0.040 in
Chamfer r1smin4 N/A 1 mm0.040 in

Backing Shaft Diameter ds

N/A 130.00 mm5.1200 in

Backing Housing Diameter Ds

N/A 155 mm6.100 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.