The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Bore d |
N/A 190 mm |
Static Load Rating Co |
N/A 803000 N180000 lbf |
Dynamic Load Rating C11 | N/A 487000 N109000 lbf |
Dimension S2 | N/A 1.5 mm0.059 in |
Geometry Factor Cg3 | N/A 0.129 |
Thermal Speed Ratings - Oil |
N/A 780 rpm |
Thermal Speed Ratings - Grease |
N/A 660 rpm |